IESNA:LM-63-2002
[TEST]P940469
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-750-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]23496
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3131 2887.1 2664.8 2457.8 2288.9 2216.5 2212.7 2250.8 2352.4 2568.3
2904.9 3298.7 3743.2 4231 4640 5009.6 5352.6 5732.3 6042.3 6375
6785.3 7055.9 7255.3 7511.9 7880.2 8627.1 9743.6 11149.7 12309.3 12155.7
9972.2 5347.5 1744 740.5 289.6 95.3 0
3131 2904.9 2683.9 2474.3 2305.4 2221.5 2222.8 2258.4 2358.7 2572.1
2902.4 3279.6 3725.4 4219.5 4629.8 5004.5 5339.8 5699.3 6023.2 6357.3
6759.9 7071.1 7285.8 7468.7 7849.7 8550.9 9612.7 11020.1 12261.1 12126.4
10161.5 5647.2 2005.6 771 323.9 115.6 0
3131 2912.5 2700.4 2499.7 2332.1 2236.8 2224.1 2247 2324.4 2488.3
2769 3146.2 3581.9 4048.1 4487.6 4882.6 5212.8 5515.1 5834 6197.2
6601.1 7036.8 7392.5 7668.1 8004.7 8575 9490.8 10870.2 12440.2 13070.2
11623.4 7546.2 3007.8 1343.9 593.2 212.1 0
3131 2908.7 2715.7 2527.7 2363.8 2268.5 2240.6 2257.1 2310.5 2431.1
2658.5 2981.1 3366 3786.4 4218.3 4670.5 5101.1 5463.1 5803.5 6175.6
6627.8 7080 7491.5 7861.2 8290.5 8827.8 9666.1 11035.3 13119.7 15171.1
15134.2 11173.8 5689.1 2686.4 1242.2 425.5 0
3131 2927.8 2752.5 2589.9 2441.3 2335.9 2296.5 2304.1 2344.8 2433.7
2595 2842.7 3174.2 3529.8 3904.5 4346.6 4861 5398.3 5873.3 6364.9
6839.9 7369.6 7928.5 8459.4 9053.9 9803.3 10858.8 12413.5 14896.7 18026.4
19150.5 14950.1 9714.4 4985.5 2159.3 671.9 0
3131 2925.2 2763.9 2601.3 2455.3 2344.8 2300.3 2310.5 2349.8 2436.2
2581 2822.3 3141.2 3491.7 3857.5 4289.4 4808.9 5355.1 5855.5 6370
6859 7387.4 7946.3 8506.4 9128.8 9902.3 10956.6 12491 14899.2 17959.1
19141.7 15174.9 9672.4 4908 2112.3 647.8 0
3131 2951.9 2805.8 2671.2 2544.2 2442.6 2390.5 2381.6 2419.7 2497.2
2621.7 2813.5 3057.3 3350.7 3714 4128.1 4666.7 5270 5929.2 6630.4
7335.3 8028.8 8683 9319.3 9992.5 10752.1 11609.5 12667.5 14024.1 15308.2
14522 10209.7 4375.8 1393.4 503 123.2 0
3131 2984.9 2869.3 2770.3 2676.3 2593.7 2540.4 2515 2531.5 2598.8
2708 2850.3 3038.3 3299.9 3656.9 4109 4650.1 5272.5 5948.3 6636.7
7292.1 7918.3 8514 9088.2 9605.1 10056 10410.4 10609.8 10444.7 9194.9
5845.4 2045 802.8 461.1 228.6 78.8 0
3131 3030.7 2953.2 2887.1 2828.7 2771.5 2736 2724.5 2736 2780.4
2855.4 2962.1 3120.8 3364.7 3689.9 4102.7 4601.9 5165.8 5741.2 6302.6
6819.6 7331.5 7755.7 8131.7 8407.3 8544.5 8493.7 8093.6 6997.4 4713.6
1949.7 837.1 572.9 402.6 257.8 111.8 0
3131 3075.1 3038.3 3011.6 2986.2 2967.1 2963.3 2979.8 3014.1 3076.4
3158.9 3268.2 3416.8 3641.6 3929.9 4309.7 4777.2 5304.3 5856.8 6430.9
7014 7589.3 8122.8 8582.6 8947.2 9089.4 8813.8 7751.9 5496.1 2479.4
1027.6 658 466.2 318.8 208.3 95.3 0
3131 3139.9 3145 3158.9 3174.2 3197.1 3231.3 3289.8 3369.8 3471.4
3602.2 3762.3 3984.6 4294.5 4699.7 5191.2 5747.6 6336.9 6949.2 7562.7
8171.1 8768.1 9329.5 9714.4 9789.3 9387.9 8322.2 6438.6 3725.4 1395.9
721.5 499.2 345.5 213.4 127 45.7 0
3131 3157.7 3180.5 3218.6 3251.7 3291 3344.4 3409.2 3499.4 3608.6
3739.4 3909.6 4134.4 4430.4 4788.6 5206.5 5665 6145.1 6643.1 7130.8
7597 8059.3 8451.8 8675.3 8578.8 8046.6 6974.6 5319.5 3031.9 1149.5
613.5 417.9 289.6 174 95.3 26.7 0
3131 3178 3225 3275.8 3331.7 3380 3446 3520.9 3599.7 3705.1
3822 3954.1 4125.6 4340.2 4590.4 4871.2 5177.3 5492.3 5814.9 6119.7
6405.5 6636.7 6756.1 6659.6 6268.4 5522.8 4492.6 3254.2 1848.1 848.5
517 365.8 259.1 168.9 100.3 34.3 0
3131 3202.1 3284.7 3369.8 3443.5 3500.6 3562.9 3611.1 3648 3683.5
3708.9 3728 3745.8 3754.7 3740.7 3678.4 3564.1 3425.7 3289.8 3090.4
2763.9 2346 1943.4 1608.1 1333.7 1116.5 947.6 815.5 703.7 608.4
511.9 428.1 348 260.4 166.4 61 0
3131 3237.7 3343.1 3446 3515.9 3561.6 3585.7 3594.6 3575.6 3542.5
3494.3 3423.1 3307.6 3157.7 2969.7 2761.4 2558.1 2363.8 2172 1978.9
1783.3 1605.5 1453.1 1303.2 1172.4 1058.1 962.8 880.2 800.2 720.2
626.2 536 431.9 322.6 189.3 74.9 0
3131 3268.2 3400.3 3494.3 3552.7 3571.8 3560.3 3540 3493 3425.7
3315.2 3142.4 2944.3 2755 2609 2488.3 2353.6 2198.7 2039.9 1891.3
1770.6 1705.9 1611.9 1482.3 1359.1 1247.3 1134.3 1023.8 926 832
724 605.9 468.7 331.5 193.1 92.7 0
3131 3293.6 3434.6 3522.2 3554 3543.8 3524.8 3481.6 3404.1 3283.4
3123.4 2953.2 2799.5 2664.8 2536.6 2410.8 2277.4 2136.4 2013.2 1920.5
1892.6 1885 1820.2 1713.5 1597.9 1479.8 1337.5 1197.8 1068.2 959
852.3 734.2 617.3 476.3 332.8 172.7 0
3131 3320.3 3465.1 3542.5 3548.9 3522.2 3487.9 3421.9 3302.5 3156.4
3025.6 2917.6 2802 2667.4 2517.5 2370.2 2216.5 2071.7 1938.3 1862.1
1836.7 1803.7 1764.3 1697 1580.1 1463.3 1361.6 1267.6 1195.2 1115.2
1014.9 908.2 792.6 656.7 514.4 306.1 0
3131 3336.8 3480.3 3537.5 3531.1 3491.7 3438.4 3346.9 3211 3089.1
3004 2921.4 2818.5 2685.2 2522.6 2335.9 2151.7 1977.7 1825.3 1757.9
1686.8 1638.5 1581.4 1459.4 1338.8 1246 1168.6 1112.7 1068.2 998.4
929.8 825.6 708.8 594.4 459.8 273.1 0
3131 3343.1 3494.3 3542.5 3522.2 3480.3 3413 3294.9 3162.8 3065
2992.6 2917.6 2821.1 2697.9 2526.4 2315.5 2083.1 1874.8 1713.5 1633.5
1544.5 1464.5 1351.5 1216.8 1114 1035.2 973 920.9 865 800.2
751.9 651.6 530.9 434.4 334.1 167.7 0
3131 3362.2 3504.4 3545.1 3523.5 3475.2 3392.7 3273.3 3141.2 3049.7
2981.1 2898.6 2808.4 2676.3 2506.1 2296.5 2057.7 1822.7 1647.4 1529.3
1411.2 1324.8 1202.9 1102.5 1006 931 871.3 824.3 785 740.5
782.4 649.1 495.4 378.5 280.7 116.9 0
3131 3360.9 3507 3548.9 3526 3472.7 3399 3274.5 3138.6 3052.2
2981.1 2902.4 2814.7 2686.4 2520 2309.2 2069.1 1829.1 1642.3 1517.9
1399.7 1309.6 1190.2 1087.3 990.7 914.5 854.8 809.1 774.8 730.4
807.8 598.3 473.8 381.1 283.3 116.9 0
